![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-105S-WEB-R.jpg)
Kabelstege 105S Fe C2 EZn 500x56x3000
MP Cable Ladders Steel
MP Bolagen
Kabelstege 105S Fe C2 EZn 500x56x3000
REF. MP-105S
1467006
EAN.
7394333000473
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | Yes |
Type of rung | Perforated profile |
Fixation rung | Welded |
Height | 56 mm |
Width | 500 mm |
Length | 3000 mm |
Useful cross section | 15500 mm² |
---|---|
Suitable for circuit integrity | No |
Rung centre spacing | 250 mm |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 2.227 kg/m |