Ensto Clampo Pro
ENSTO
REF. KE70.2
1913159
EAN.
6438100508326
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 95 - 240 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 95 - 240 mm² |
Connectable conductor cross section multi-wired | 95 - 300 mm² |
Rated current In | 1040 A |
Rated voltage | 1000 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 4 |
Mounting method | Direct mounting |
---|---|
Material insulation body | Thermoplastic |
Operating temperature | -5 - 80 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Width | 78 mm |
Height | 81 mm |
Depth | 130 mm |
Explosion-tested version 'Ex e' | No |
Colour | Grey |
Documentation
1 document
Autocad 3D
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION