Ladder splice FZ
MP Cable Ladders Steel
MP Bolagen
Ladder splice FZ
REF. MP-107Z
1467012
EAN.
7394333013053
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw less connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 200-600 mm |
---|---|
Suitable for cable management system height | 56-56 mm |
Length | 185 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |