Ladder support yoke RF, 600 mm
MP Cable Ladders Steel
MP BOLAGEN
Ladder support yoke RF, 600 mm
REF. MP-6686-33
1414981
EAN.
7394333400457
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 600-600 mm |
---|---|
Suitable for cable management system height | 55-55 mm |
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
---|---|
Tray mounting | Screwable |
Load bearing capacity | 2800 N |
Suitable for circuit integrity | No |
Material | Stainless steel |