Skip to main content
Logo print

Level link 100 mm EZ

MP Cable Trays Steel MP Bolagen

Level link 100 mm EZ

REF. MP-328S 1467642 EAN. 7394333128153
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Length- and angle joint
Hinged joint horizontal No
Hinged joint vertical Yes
Type of connection Plug-in connection
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Suitable for cable management system width 100-100 mm
Suitable for cable management system height 45-45 mm
Length 250 mm
Suitable for circuit integrity No
Material Steel
Surface protection Continuously galvanized

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024