Level link 400 mm WH
MP Cable Trays Steel
MP Bolagen
Level link 400 mm WH
REF. MP-368V
1467649
EAN.
7394333129099
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Length- and angle joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | Yes |
Type of connection | Plug-in connection |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 400-400 mm |
Suitable for cable management system height | 45-45 mm |
---|---|
Length | 250 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |