DISTRIBUTION ACCESSORIES
Legrand
REF. LG-004830
1920113
EAN.
3245060048303
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 76 A |
Connection type | Screwing |
Mounting method | DIN rail |
Number of inputs | 1 |
Number of outputs | 3 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 1.5-16 mm² |
---|---|
Conductor cross section, output | 1.5-16 mm² |
Contact safe | Yes |
Height | 30 mm |
Width | 47 mm |
Depth | 16 mm |
Degree of protection (IP) | IP2X |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Earth |
Terminals capacity | 1.5-16 mm² |
Label space/information surface | No |
Documentation
1 document
Technical Sheet
SELECT AN ACTION