Osmoz
Legrand
REF. LG-024004
2301218
EAN.
3245060240042
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour button | Yellow |
---|---|
Number of command positions | 1 |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Type of button | Flat |
Suitable for illumination | Yes |
With protective cover | No |
Labelled | No |
---|---|
Switching function latching | No |
Spring-return | Yes |
With front ring | Yes |
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP), front side | IP66 |
Documentation
1 document
Autocad 3D
4 documents
Agreement
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
Environmental profile
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
SELECT AN ACTION