Osmoz
Legrand
REF. LG-024080
2301242
EAN.
3245060240806
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour button | Red |
---|---|
Construction type lens | Round |
Diameter cap | 40 mm |
Hole diameter | 22.5 mm |
Degree of protection (IP) | IP66 |
Degree of protection (NEMA) | 4X |
Type of button | High |
Suitable for illumination | Yes |
Switching function latching | Yes |
---|---|
Spring-return | No |
With front ring | No |
Suitable for emergency stop | No |
Unlocking method | Pull-release |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Halogen free | Yes |
Documentation
1 document
Autocad 3D
4 documents
Agreement
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
Environmental profile
SELECT AN ACTION