Skip to main content
Logo print

Osmoz Legrand

REF. LG-024187 2301253 EAN. 3245060241872
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Construction type lens Round
Hole diameter 22.5 mm
Colour Black

Acquia Team testing 08 Aug 2024