Osmoz
Legrand
REF. LG-024188
2301254
EAN.
3245060241889
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Colourless |
---|---|
Transparent | Yes |
Shape | Rectangular |
Depth | 50.5 mm |
Model | Other |
---|---|
Width | 32.1 mm |
Height | 25.8 mm |