Osmoz
Legrand
REF. LG-024217
2301268
EAN.
3245060242176
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of command positions | 1 |
---|---|
Number of push buttons | 0 |
Number of indicator lights | 0 |
Number of key switches | 1 |
Number of selector switches | 0 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | No |
Rated control supply voltage AC 50 Hz | 120-690 V |
Rated control supply voltage AC 60 Hz | 120-690 V |
---|---|
Rated control supply voltage DC | 24-230 V |
Colour housing cover | Grey |
Housing material | Plastic |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Degree of protection (IP) | IP66 |