Starfix
Legrand
REF. LG-037644
1920129
EAN.
3245060376444
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 1.5 mm² |
Sleeve length | 7.6 mm |
Insulated | Yes |
Material insulation | Polyamide (PA) |
Halogen free | Yes |
Colour | Black |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | Yes |
Documentation
1 document
Environmental profile
SELECT AN ACTION