![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/636106-LEGRAND-1000.jpg)
Transcab
Legrand
REF. LG-636106
1412567
EAN.
3245066361062
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Polyvinyl chloride (PVC) |
---|---|
Height | 40 mm |
Width | 40 mm |
Length | 2000 mm |
Distance of slots | 6.5 mm |
Slit width | 6 mm |
Type of side wall | Hole-/slot punching |
Halogen free | No |
Self-extinguishing | Yes |
---|---|
Flexible | No |
Useful cross section | 1245 mm² |
Type of fastening | Bottom perforation |
With cover | Yes |
Colour | Grey |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
3 documents
Agreement
UL recogn-E212478
(0.09 Mo)
Environmental profile
Agreement
NF 004-641237C
(0.18 Mo)
SELECT AN ACTION