Transcab
Legrand
REF. LG-636212
1412556
EAN.
3245066362120
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | ABS |
---|---|
Height | 60 mm |
Width | 60 mm |
Length | 2000 mm |
Distance of slots | 6.5 mm |
Slit width | 6 mm |
Type of side wall | Hole-/slot punching |
Halogen free | Yes |
Self-extinguishing | Yes |
---|---|
Flexible | No |
Useful cross section | 3115 mm² |
Type of fastening | Bottom perforation |
With cover | Yes |
Colour | Grey |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION