Lighting trunking 321S6 C2 lum.rail 100mm EZn
MP Luminaire Rail Steel
MP Bolagen
Lighting trunking 321S6 C2 lum.rail 100mm EZn
REF. MP-321S6
1467577
EAN.
6438269325468
Lighting trunking 321S6 C2 lum.rail 100mm EZn
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 100 mm |
Length | 6000 mm |
Working length | 6000 mm |
Useful cross section | 4400 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
---|---|
Model | Without connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Weight | 1.577 kg/m |