![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-321SV6-R.jpg)
Lighting trunking 321SV6 C2 lum.rail 100mm EZn
MP Luminaire Rail Steel
MP Bolagen
Lighting trunking 321SV6 C2 lum.rail 100mm EZn
REF. MP-321SV6
1406784
EAN.
6438100350208
Lighting trunking 321SV6 C2 lum.rail 100mm EZn
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 100 mm |
Length | 6000 mm |
Working length | 6000 mm |
Useful cross section | 4400 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
Model | Without connector |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated and coated |
Colour | Black |
RAL-number | 9005 |
Weight | 1.577 kg/m |