Lightweight cantilever 200 FZ
MP Cable Ladders Steel
MP BOLAGEN
Lightweight cantilever 200 FZ
REF. MP-753Z
1467264
EAN.
7394333054797
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 250 mm |
---|---|
Width | 41 mm |
Height | 80 mm |
Suitable for cable management system width | 120-200 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |