Lightweight cantilever 400 EZ
MP Cable Ladders Steel
MP Bolagen
Lightweight cantilever 400 EZ
REF. MP-755S
1467269
EAN.
7394333055213
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 450 mm |
---|---|
Width | 41 mm |
Height | 100 mm |
Suitable for cable management system width | 120-400 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |