Lightweight cantilever 400 FZ
MP Cable Ladders Steel
MP BOLAGEN
Lightweight cantilever 400 FZ
REF. MP-755Z
1467270
EAN.
7394333055343
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 450 mm |
---|---|
Width | 41 mm |
Height | 100 mm |
Suitable for cable management system width | 120-400 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |