Lightweight cantilever 600 EZ
MP Cable Ladders Steel
MP Bolagen
Lightweight cantilever 600 EZ
REF. MP-762S
1467885
EAN.
7394333055565
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 42 mm |
---|---|
Height | 150 mm |
Suitable for cable management system width | 120-600 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |