Lightweight cantilever 600 FZ
MP Cable Ladders Steel
MP BOLAGEN
Lightweight cantilever 600 FZ
REF. MP-762Z
1467887
EAN.
7394333055589
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 650 mm |
---|---|
Width | 42 mm |
Korkeus | 145 mm |
Suitable for cable management system width | 120-600 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |