Load break switch rotary 3 x 125 A
Ensto Compact Switches
ENSTO
Load break switch rotary 3 x 125 A
REF. KSM31.125
3635239
EAN.
6418677169731
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 400 - 690 V |
Rated permanent current at AC-21, 400 V | 125 A |
Rated short-time withstand current lcw | 1.5 kA |
Rated operation power at AC-23, 400 V | 45 kW |
Conditioned rated short-circuit current Iq | 11 kA |
---|---|
Number of poles | 3 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for distribution board installation | Yes |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION