Lock clip tray splice,25x4 pcs
MP Cable Trays Steel
MP BOLAGEN
Lock clip tray splice,25x4 pcs
REF. MP-906S2
1467319
EAN.
7394333125725
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
---|---|
Colour | Other |
RAL-number | 0 |