Locking device For 1 MCB
Mechanical Parts for Panels
ENSTO
Locking device For 1 MCB
REF. ST1
3309391
EAN.
6418677167546
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Locking clip |
---|---|
Accessory | Yes |
Spare part | No |
Width | 7 mm |
Height | 18 mm |
---|---|
Depth | 25 mm |
Colour | Metallic |
Documentation
1 document
Brochure
SELECT AN ACTION