Luminaire bracket 200 mm WH
MP Luminaire Rail Steel
MP Bolagen
Luminaire bracket 200 mm WH
REF. MP-642V
1467688
EAN.
7394333136813
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | White |
---|---|
RAL-number | 9010 |