Luminaire bracket 75 mm WH
MP Luminaire Rail Steel
MP Bolagen
Luminaire bracket 75 mm WH
REF. MP-612V
1467684
EAN.
7394333137629
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | White |
---|---|
RAL-number | 9010 |