Luminaire plate FZ,
MP Cable Ladders Steel
MP Bolagen
Luminaire plate FZ,
REF. MP-111S
1467471
EAN.
7394333026053
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal |
---|---|
Plate height | 300 mm |
Plate width | 105 mm |
Type of fastening | Screw mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |