Luminaire plate,
MP Cable Ladders Steel
MP Bolagen
Luminaire plate,
REF. MP-109S
1467472
EAN.
7394333023885
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal |
---|---|
Plate height | 250 mm |
Plate width | 105 mm |
Type of fastening | Clamp mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |