Luminaire pole VP150050/M 1.5M 50MM BK
Ensto Columns
ENSTO
Luminaire pole VP150050/M 1.5M 50MM BK
REF. VP150050/M
4603124
EAN.
6417081800049
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 50 mm |
Diameter at base | 50 mm |
Wall thickness | 1.25 mm |
---|---|
Material | Steel |
With base plate | No |
Supporting bracket | None |