Skip to main content
Logo print

MCB TX3 1P D16 6000A

TX3 Legrand

MCB TX3 1P D16 6000A

REF. LG-403721 EAN. 3414970390318

Thermal magnetic circuit-breaker to protect wiring installations against overloads and short-circuits. Can also be used to control and isolate the installation.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic D
Number of poles (total) 1
Number of protected poles 1
Rated current 16 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 6 kA
Voltage type AC
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 1
Degree of protection (IP) IP20
Explosion-proof No
Width 17.8 mm
Height 88 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 240-415 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentation

1 document
Technical Sheet
F01547EN-01.pdf pdf (2.97 Mo)
1 document
Autocad 3D
403440.dwg dwg (0.18 Mo)
3 documents
Environmental profile
LGRP-00763-V02.01-EN.pdf pdf (0.78 Mo)
Agreement
IMQ-IT-15108/M1 (0.15 Mo)
Agreement
VDE-40042432 (0.69 Mo)

Acquia Team testing 08 Aug 2024