![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-AMJK3-WEB-R.jpg)
Mechanical accessory AMJK3 SPRING BRACKET PAIR
Ensto Monix
ENSTO
Mechanical accessory AMJK3 SPRING BRACKET PAIR
REF. AMJK3
4265305
EAN.
6410042653050
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Other |
Material | Steel |
Length | 20 mm |
---|---|
Width | 70 mm |
Height | 15 mm |