Mechanical accessory RECESSED FRAME ALPO 35/49W WHI
Ensto Alpo
ENSTO
Mechanical accessory RECESSED FRAME ALPO 35/49W WHI
REF. UKAP35V-N
4261754
EAN.
6418584155940
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Steel |
Length | 1521 mm |
---|---|
Width | 174 mm |
Height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION