Mechanical accessory RVLXT25 WIRE SUSP.SET T-FRAME
Ensto Accessories
ENSTO
Mechanical accessory RVLXT25 WIRE SUSP.SET T-FRAME
REF. RVLXT25
4266108
EAN.
6410042661086
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 180 mm |
---|---|
Width | 100 mm |
Height | 14 mm |