Mechanical accessory SPRING BRACKET PAIR MP-311
Ensto Navi
ENSTO
Mechanical accessory SPRING BRACKET PAIR MP-311
REF. NAVIJK4
4261367
EAN.
6438100436445
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Other |
Material | Steel |
Length | 20 mm |
---|---|
Width | 70 mm |
Height | 15 mm |
Documentation
1 document
Product Sheet
SELECT AN ACTION