Mesh tray flex 2.5 m, 65 mm
MP Mesh Trays
MP Bolagen
Mesh tray flex 2.5 m, 65 mm
REF. MP-728E
1467888
EAN.
7394333050232
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 65 mm |
Height | 88 mm |
Length | 2500 mm |
Useful cross section | 3078 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Type of connector | Screwed |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |
Weight | 0.44 kg/m |