![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-601021-WEB-R.jpg)
MINI-TRUNKING 20X12,5 WITHOUT PARTITION 2,1M BLACK
DLPlus Mini-Trunking LG
Legrand
MINI-TRUNKING 20X12,5 WITHOUT PARTITION 2,1M BLACK
REF. LG-601021
1473374
EAN.
3414972279024
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 12.5 mm |
---|---|
Width | 20 mm |
Length | 2100 mm |
Useful cross section | 160 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | Black |
Transparent | No |
RAL-number | 9017 |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | Yes |
With protective foil | Yes |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION