Skip to main content
Logo print

Mini-trunking DLPlus - 32x16 mm - without partition - L 2.1 m - white

DLPlus Mini-Trunking LG Legrand

Mini-trunking DLPlus - 32x16 mm - without partition - L 2.1 m - white

REF. LG-030804 1473229 EAN. 3245060308049

DLPlus mini-trunking allows distribution and protection of various cables in an electrical installation

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 16 mm
Width 32 mm
Length 2100 mm
Useful cross section 360 mm²
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Colour White
Transparent No
RAL-number 9003
Number of permanent partitions 0
Number of plug-in partitions 0
Type of fastening Bottom perforation
Cover model Loose
With cable fixing clip Yes
With protective foil No
With duct connector No
Delivery on roll No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentation

1 document
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
2 documents
Agreement
NF 004-NF 593021O (0.08 Mo)
Environmental profile
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024