![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/030033-LEGRAND-1000.jpg)
Mini-trunking DLPlus - 75x20 mm - with 2 partitions - L 2.1 m - white
DLPlus Mini-Trunking LG
Legrand
Mini-trunking DLPlus - 75x20 mm - with 2 partitions - L 2.1 m - white
REF. LG-030033
1473207
EAN.
3245060300333
DLPlus mini-trunking allows distribution and protection of various cables in an electrical installation
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 20 mm |
---|---|
Width | 75 mm |
Length | 2100 mm |
Useful cross section | 1025 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
RAL-number | 9003 |
Number of permanent partitions | 2 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | Yes |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION