Motion detector Movement detector 180°, wh.
Ensto Intro Presence and Movement Detectors
ENSTO
Motion detector Movement detector 180°, wh.
REF. 1701SE-LS17180WUWWFI
2621187
EAN.
6438100357450
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Relay |
Type of load | Universal and LED Retrofit |
Applicable with button | No |
Applicable with movement sensor | No |
Mounting method | Flush-mounted |
Material | Plastic |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
---|---|
Nominal voltage | 250 V |
Rated current | 16 A |
Type of fastening | Mounting with screw |
Width | 70 mm |
Height | 70 mm |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -20-45 °C |
Storage temperature | -20-70 °C |
Documentation
1 document
Installation Guide
SELECT AN ACTION