Motor regulator Motor regulator, 1.8A, wh.
Ensto Intro Dimmers and IR Products
ENSTO
Motor regulator Motor regulator, 1.8A, wh.
REF. 1735DS-LS1740WWFI
2621259
EAN.
6438100508531
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Colour | White |
RAL-number | 9010 |
Nominal current | 1.8 A |
Output voltage | 230 - 240 V |
Number of phases | 1 |
Power control stepless | Yes |
Method of operation | Turn button |
---|---|
Illumination | None |
Height | 70 mm |
Width | 70 mm |
Depth | 55 mm |
Degree of protection (IP) | IP21 |
Documentation
1 document
Installation Guide
SELECT AN ACTION