Mount plate corner 180x130 WH
MP Cable Ladders Steel
MP Bolagen
Mount plate corner 180x130 WH
REF. MP-299S
1467813
EAN.
7394333135717
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 130 mm |
Plate width | 180 mm |
Type of fastening | Screw mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |