Mount plate keyston 180x175 EZ
MP Cable Ladders Steel
MP Bolagen
Mount plate keyston 180x175 EZ
REF. MP-110S
1467014
EAN.
7394333024011
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 175 mm |
Plate width | 180 mm |
Type of fastening | Snapper mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |