Mount plate keyston 180x175 WH
MP Cable Ladders Steel
MP Bolagen
Mount plate keyston 180x175 WH
REF. MP-112S
1467016
EAN.
7394333024431
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 175 mm |
Plate width | 180 mm |
Type of fastening | Snapper mounting |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |