Mount plate – perf 180x130 EZ
MP Cable Trays Steel
MP Bolagen
Mount plate – perf 180x130 EZ
REF. MP-955S
1467354
EAN.
7394333135137
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Vertical |
---|---|
Plate height | 130 mm |
Plate width | 180 mm |
Type of fastening | Snapper mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |