Skip to main content
Logo print

Mount plate – perf 180x130 WH

MP Cable Ladders Steel MP Bolagen

Mount plate – perf 180x130 WH

REF. MP-955V 1467679 EAN. 7394333135267
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Vertical
Plate height 130 mm
Plate width 180 mm
Type of fastening Snapper mounting
Material Steel
Surface protection Continuously galvanized and coated

Acquia Team testing 08 Aug 2024