Mount plate – perf 206x120 EZ
MP Cable Ladders Steel
MP BOLAGEN
Mount plate – perf 206x120 EZ
REF. MP-738S
1467253
EAN.
7394333055503
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 120 mm |
Plate width | 180 mm |
Type of fastening | Clamp mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |