Mounting enclosure ABS 100 x 100 x 60 mm
Ensto Cubo S
ENSTO
Mounting enclosure ABS 100 x 100 x 60 mm
REF. SABP101006G
3449730
EAN.
6438100101633
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 100 mm |
---|---|
Height | 100 mm |
Depth | 60 mm |
Material | Plastic |
Material quality | ABS |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
Freestanding | No |
Floor standing wall model | No |
Suitable for wall mounting | No |
Intermediate mounting | No |
Couplable | No |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
Number of doors | 0 |
With glazed door | No |
With ventilation door | No |
---|---|
Number of locks | 0 |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
Number of connector holes | 0 |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP67 |
Degree of protection (NEMA) | 6P |
Max. permissible load of the mounting plate according to IEC 62208 | 2 N |
Enclosure capacity (Nb of modules) | 0 |
Storage temperature | -25-35 °C |
Fitted with rainproof plate protection | No |
Fitted with door or cover | Yes |
Supplied with circuit identification labels | No |
Documentation
4 documents
Line drawing
Autocad 3D
Line drawing
Line drawing
3 documents
Environmental profile
Certificate of Approval
Certificate of Approval
SELECT AN ACTION