Mounting enclosure cover PC 300 x 300 x 30 mm
Ensto Cubo O
ENSTO
Mounting enclosure cover PC 300 x 300 x 30 mm
REF. OPCG303003L
3444667
EAN.
6418677164484
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | No |
---|---|
Suitable for bottom planking | Yes |
Width | 300 mm |
Height | 300 mm |
Depth | 30 mm |
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building depth | 300 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |