Mounting enclosure PC 200 x 200 x 132 mm
Ensto Cubo C
ENSTO
Mounting enclosure PC 200 x 200 x 132 mm
REF. CPCF202013T
3445020
EAN.
6418677172199
Mounting enclosure PC 200 x 200 x 132 mm, 4 x B-flange knockout
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 200 mm |
---|---|
Height | 200 mm |
Depth | 132 mm |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
---|---|
With glazed door | Yes |
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | Yes |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | Yes |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP67 |
Documentation
1 document
Installation Guide
4 documents
Line drawing
Autocad 3D
Line drawing
Line drawing
5 documents
Environmental profile
Certificate of Approval
Certificate of Approval
Certificate of Approval
Certificate of Approval
SELECT AN ACTION